Struct RobotOutput::Cartesian
Defined in File trossen_arm_type.hpp
Nested Relationships
This struct is a nested type of Struct RobotOutput.
Struct Documentation
-
struct Cartesian
Outputs in Cartesian space.
Public Members
-
std::array<double, 6> positions = {}
Spatial position of the end effector frame measured in the base frame in m and rad.
Note
The first 3 elements are the translation and the last 3 elements are the angle-axis representation of the rotation
-
std::array<double, 6> velocities = {}
Spatial velocity of the end effector frame with respect to the base frame measured in the base frame in m/s and rad/s.
Note
The first 3 elements are the linear velocity and the last 3 elements are the angular velocity
-
std::array<double, 6> accelerations = {}
Spatial acceleration of the end effector frame with respect to the base frame measured in the base frame in m/s^2 and rad/s^2.
Note
The first 3 elements are the linear acceleration and the last 3 elements are the angular acceleration
-
std::array<double, 6> external_efforts = {}
Spatial external efforts applied to the end effector frame measured in the base frame in N and Nm.
Note
The first 3 elements are the force and the last 3 elements are the torque
Note
All external efforts are assumed to be applied at the end effector frame
-
std::array<double, 6> positions = {}