Downloads

This section gathers all the downloads available for the Trossen Arm.

Software

Trossen Arm Driver

The driver for the Trossen Arm, libtrossen_arm, is available on GitHub on the trossen_arm repository. The latest release can be found on the releases page.

Trossen Arm Controller Firmware

Firmware releases for the Trossen Arm Controller are listed in the table below:

Version

Download

v1.11.1 (Latest)

wxai_v0 (v1.11.1)

v1.10.0

wxai_v0 (v1.10.0)

v1.9.4

wxai_v0 (v1.9.4)

v1.8.4

wxai_v0 (v1.8.4)

v1.7.7

wxai_v0 (v1.7.7)

v1.6.0

wxai_v0 (v1.6.0)

v1.5.0

wxai_v0 (v1.5.0)

v1.4.0

wxai_v0 (v1.4.0)

v1.3.0

wxai_v0 (v1.3.0)

URDF Files

You can find description files for the Trossen Arms in the trossen_arm_description repository on GitHub.

STEP Files / CAD Solids

WidowX Arm STEP Files

Glide STEP Files

WidowX AI STEP Files

Arm Controller STEP Files

Homing Jigs

CAD Drawings

WidowX AI CAD Drawings

Arm Controller CAD Drawings