LeRobot Installation Guide
Install LeRobot
Note
This package requires Python ≥ 3.12 (it depends on lerobot >= 0.5.1).
uv provisions a compatible interpreter automatically, so no manual Python setup is needed.
On your computer:
Install uv:
We use uv to manage Python environments and dependencies. Install uv for your Linux operating system from the uv Installation Guide.
Clone LeRobot:
git clone https://github.com/TrossenRobotics/lerobot_trossen.git ~/lerobot_trossen
Install the trossen lerobot packages and their dependencies
cd ~/lerobot_trossen uv sync
Verify the installation
cd ~/lerobot_trossen uv pip list | grep lerobot
For Trossen AI Mobile only, configure the SLATE mobile base:
The SLATE mobile base uses a USB-Serial converter to communicate with the host computer.
Remove
brlttyto prevent it from claiming the device:sudo apt-get remove brltty
Add your user to the
dialoutgroup:sudo usermod -a -G dialout $USER
Log out and log back in, or reboot your computer to apply the changes.