Trossen AI Isaac
Overview
This package provides NVIDIA Isaac Sim and Isaac Lab integration for Trossen AI robotic arms. It includes USD robot models, inverse kinematics-based task examples, and Isaac Lab tasks for reinforcement learning and imitation learning.
Features
Isaac Sim USD models for Trossen AI robots:
WidowX AI (single arm base, follower, leader left, leader right)
Stationary AI (dual-arm stationary platform)
Mobile AI (dual-arm mobile manipulator)
Robot bringup utilities for quick model visualization and testing
Differential inverse kinematics controller for Cartesian end-effector control
Example scripts for pick-and-place and target following tasks
Isaac Lab tasks for reinforcement learning (e.g., reach, lift, cabinet)
Teleoperation interface for imitation learning data collection
Tested Environment
Ubuntu 22.04
Isaac Sim 5.1.0
Isaac Lab 2.3.0
NVIDIA GeForce RTX 5090
Installation
Prerequisites
Install Isaac Lab 2.3.0 following the official installation guide. This will also install Isaac Sim 5.1.0.
Note
Recommended Installation Method: Binary + Source (binary download for Isaac Sim + source via git for Isaac Lab). This differs from the official recommended method.
Clone Repository
git clone https://github.com/TrossenRobotics/trossen_ai_isaac.git
cd trossen_ai_isaac
Install Trossen AI Extension
Install the extension for Isaac Lab:
~/IsaacLab/isaaclab.sh -p -m pip install -e source/trossen_ai_isaac
Verify the environments are registered:
~/IsaacLab/isaaclab.sh -p scripts/tools/list_envs.py
You should see output similar to:
| 1 | Isaac-Open-Drawer-WXAI-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.cabinet.joint_pos_env_cfg:WXAICabinetEnvCfg |
| 2 | Isaac-Open-Drawer-WXAI-Play-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.cabinet.joint_pos_env_cfg:WXAICabinetEnvCfg_PLAY |
| 3 | Isaac-Lift-Cube-WXAI-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.lift.config.joint_pos_env_cfg:WXAICubeLiftEnvCfg |
| 4 | Isaac-Lift-Cube-WXAI-Play-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.lift.config.joint_pos_env_cfg:WXAICubeLiftEnvCfg_PLAY |
| 5 | Isaac-Lift-Cube-WXAI-IK-Rel-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.lift.config.ik_rel_env_cfg:WXAICubeLiftEnvCfg |
| 6 | Isaac-Lift-Cube-WXAI-IK-Abs-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.lift.config.ik_abs_env_cfg:WXAICubeLiftEnvCfg |
| 7 | Isaac-Reach-WXAI-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.reach.config.joint_pos_env_cfg:WXAIReachEnvCfg |
| 8 | Isaac-Reach-WXAI-Play-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.reach.config.joint_pos_env_cfg:WXAIReachEnvCfg_PLAY |
| 9 | Isaac-Reach-WXAI-IK-Rel-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.reach.config.ik_rel_env_cfg:WXAIReachEnvCfg |
| 10 | Isaac-Reach-WXAI-IK-Abs-v0 | isaaclab.envs:ManagerBasedRLEnv | trossen_ai_isaac.tasks.manager_based.manipulation.wxai.reach.config.ik_abs_env_cfg:WXAIReachEnvCfg |
Robot Assets
All robot USD models are located in assets/robots/:
assets/robots/
├── mobile_ai/
│ └── mobile_ai.usd
├── stationary_ai/
│ └── stationary_ai.usd
└── wxai/
├── wxai_base.usd
├── wxai_follower.usd
├── wxai_leader_left.usd
└── wxai_leader_right.usd
Asset Generation
All USD files are generated from URDF descriptions in TrossenRobotics/trossen_arm_description. See assets/robots/asset_generation.md for detailed generation instructions.
Isaac Sim Demo Scripts
Note
Commands below assume Isaac Sim is installed at ~/isaacsim/. Adjust the path if your installation directory differs.
Robot Bringup
Load and visualize any robot model:
~/isaacsim/isaac-sim.sh scripts/robot_bringup.py [robot_name]
Supported robots:
wxai_base(default)wxai_followerwxai_leader_leftwxai_leader_rightstationary_aimobile_ai
Pick and Place Demo
Run pick and place demonstrations for different robot configurations.
WidowX AI Pick and Place
WidowX AI Pick and Place Demo
~/isaacsim/python.sh scripts/wxai_pick_place.py
Stationary AI Pick and Place
Stationary AI Pick and Place Demo
~/isaacsim/python.sh scripts/stationary_ai_pick_place.py
Mobile AI Pick and Place
Mobile AI Pick and Place Demo
~/isaacsim/python.sh scripts/mobile_ai_pick_place.py
Follow Target Demo
Real-time end-effector tracking using differential IK.
WidowX AI Follow Target Demo
~/isaacsim/python.sh scripts/wxai_follow_target.py
Isaac Lab Demo Tasks
Note
Commands below assume Isaac Lab is installed at ~/IsaacLab/. Adjust the path if your installation directory differs.
Available Tasks
Isaac-Reach-WXAI-v0- Move end-effector to target pose using joint position controlIsaac-Reach-WXAI-IK-Rel-v0- Reach task with relative IK delta actionsIsaac-Reach-WXAI-IK-Abs-v0- Reach task with absolute IK pose actionsIsaac-Lift-Cube-WXAI-v0- Pick up a cube and lift it to a target heightIsaac-Open-Drawer-WXAI-v0- Open a cabinet drawer by grasping and pulling
Reinforcement Learning
Train a policy using RSL-RL PPO:
~/IsaacLab/isaaclab.sh -p scripts/reinforcement_learning/rsl_rl/train.py \
--task Isaac-Reach-WXAI-v0 \
--num_envs 32 \
--max_iterations 4000 \
--headless
Training Options
--num_envs 32: Number of parallel environments (adjust based on GPU memory)--max_iterations 4000: Number of iteration steps (adjust as per training tasks)--headless: Run without GUI for faster training
Training logs and checkpoints are saved to logs/rsl_rl/<task>/<timestamp>/.
Resume Training
Resume training from a checkpoint:
~/IsaacLab/isaaclab.sh -p scripts/reinforcement_learning/rsl_rl/train.py \
--task Isaac-Reach-WXAI-v0 \
--num_envs 32 \
--headless \
--resume \
--load_run <timestamp> \
--checkpoint <model>.pt
Run Trained Policy
Run a trained policy:
~/IsaacLab/isaaclab.sh -p scripts/reinforcement_learning/rsl_rl/play.py \
--task Isaac-Reach-WXAI-v0 \
--num_envs 16 \
--checkpoint logs/rsl_rl/<task>/<timestamp>/<model>.pt
Imitation Learning
Teleoperation for Data Collection
Use teleoperation to collect demonstration data:
~/IsaacLab/isaaclab.sh -p scripts/teleoperation/teleop_se3_agent.py \
--task Isaac-Reach-WXAI-IK-Rel-v0 \
--teleop_device keyboard
Teleop Device Options
keyboardspacemousegamepad
Leader Arm Teleoperation
Control the simulated robot using a real Trossen WXAI leader arm. The trossen_arm package is installed automatically with the extension. If you need to install it separately (e.g., for the standalone Isaac Sim script):
~/isaacsim/python.sh -m pip install trossen_arm
Standalone Isaac Sim
~/isaacsim/python.sh scripts/wxai_leader_to_sim.py
Isaac Lab Environment
The control mode (joint-pos, IK-abs, IK-rel) is auto-detected from the task name:
~/IsaacLab/isaaclab.sh -p scripts/teleoperation/teleop_leader_arm.py \
--task Isaac-Lift-Cube-WXAI-v0
Pass --leader_ip to change the default arm address (192.168.1.2).
Controller API
The TrossenAIController class provides a unified interface for controlling all Trossen AI robots.
Key Features
Differential inverse kinematics for Cartesian end-effector control
Gripper control with open/close commands
Support for all robot types (WidowX AI, Stationary AI, Mobile AI)
Basic Usage
from controller import RobotType, TrossenAIController
# Initialize controller
robot = TrossenAIController(
robot_path="/World/wxai_robot",
robot_type=RobotType.WXAI,
arm_dof_indices=[0, 1, 2, 3, 4, 5],
gripper_dof_index=6,
default_dof_positions=[0.0, 0.0, 0.0, 0.0, 0.0, 0.0, 0.044, 0.044],
)
# Command end-effector pose
robot.set_end_effector_pose(
position=np.array([0.3, 0.0, 0.2]),
orientation=np.array([0.7071, 0.0, 0.7071, 0.0]), # [w, x, y, z]
)
# Gripper control
robot.open_gripper()
robot.close_gripper()
# Reset to default pose
robot.reset_to_default_pose()
Controller Initialization Parameters
robot_path: Path to the robot in the simulation scenerobot_type: Type of robot (RobotType.WXAI,RobotType.STATIONARY_AI,RobotType.MOBILE_AI)arm_dof_indices: Indices of the arm degrees of freedomgripper_dof_index: Index of the gripper degree of freedomdefault_dof_positions: Default joint positions for reset
End-Effector Control
The set_end_effector_pose() method uses differential inverse kinematics to compute joint commands:
robot.set_end_effector_pose(
position=np.array([x, y, z]), # Target position in meters
orientation=np.array([w, x, y, z]) # Target orientation as quaternion
)
Gripper Control
Control the gripper with simple open/close commands:
robot.open_gripper() # Fully open gripper
robot.close_gripper() # Fully close gripper