WidowX Core

Attention

Specifications on this page are preliminary and subject to change.

Overview

See Arms to compare the WidowX arms.

WidowX Core arm

WidowX Core

Degrees of Freedom

6 + Gripper

Payload Capacity

2 kg

Weight

5.5 kg

Reach

0.790 m

Gripper Stroke

90 mm

Nominal Voltage

24 V

Peak Current

15 A

Communication

Ethernet

Joint Limits

Joint

Min Position [rad (deg)]

Max Position [rad (deg)]

Velocity [rad/s (deg/s)]

Effort [N*m]

Joint 0

-2.8798 (-165)

2.8798 (165)

6.2832 (360)

27

Joint 1

0 (0)

3.5779 (205)

6.2832 (360)

27

Joint 2

0 (0)

3.1416 (180)

6.2832 (360)

27

Joint 3

-1.5708 (-90)

1.5708 (90)

9.4248 (540)

7

Joint 4

-1.5708 (-90)

1.5708 (90)

9.4248 (540)

7

Joint 5

-2.0071 (-115)

2.0071 (115)

9.4248 (540)

7

Note

These effort limits are nominal values. The actual limits are computed with the following formula:

\[\text{effort}_\max = \frac{\text{effort}_\text{max_nominal}}{\text{effort_correction}}\]

where \(\text{effort_nominal}\) is the nominal effort limit of a joint, \(\text{effort_correction}\) is the effort correction factor of this joint, and \(\text{effort}_\max\) is the actual effort limit of this joint.

The effort corrections can be retrieved with trossen_arm::TrossenArmDriver::get_effort_corrections().

Controller Base

The controller base has three M12 connectors with different functions.

Coding

Carries

X Code

Network

A Code

GPIO

L Code

Power

The base also has the arm’s power switch, a status LED, and a small screen that can display and manage the arm’s state and configuration.