WidowX AI

Overview

WidowX AI

Degrees of Freedom

6 + Gripper

Payload Capacity

1.5 kg

Weight

4 kg

Reach

0.769 m

Nominal Voltage

24 V

Peak Current

15 A

Communication

Ethernet

Joint Limits

Joint

Min Position [rad (deg)]

Max Position [rad (deg)]

Velocity [rad/s (deg/s)]

Effort [N*m]

Joint 0

-3.1416 (-180)

3.1416 (180)

6.2832 (360)

27

Joint 1

0 (0)

3.1416 (180)

6.2832 (360)

27

Joint 2

0 (0)

2.3562 (135)

6.2832 (360)

27

Joint 3

-1.5708 (-90)

1.5708 (90)

9.4248 (540)

7

Joint 4

-1.5708 (-90)

1.5708 (90)

9.4248 (540)

7

Joint 5

-3.1416 (-180)

3.1416 (180)

9.4248 (540)

7

Specification

Value

Max Finger Displacement [m]

0.04

Max Gripping Force [N]

100

Note

These effort limits are nominal values. The actual limits are computed with the following formula:

\[\text{effort}_\max = \frac{\text{effort}_\text{max_nominal}}{\text{effort_correction}}\]

where \(\text{effort_nominal}\) is the nominal effort limit of a joint, \(\text{effort_correction}\) is the effort correction factor of this joint, and \(\text{effort}_\max\) is the actual effort limit of this joint.

The effort corrections can be retrieved with trossen_arm::TrossenArmDriver::get_effort_corrections().

Workspace

WidowX AI Workspace

Denavit-Hartenberg parameters

Classic

This set of parameters follows the classic Denavit-Hartenberg convention.

Transformation

\(d\) [m]

\(\theta\) [rad]

\(a\) [m]

\(\alpha\) [rad]

\(^\text{base}T_0\)

0.1035

\(\theta_0\)

0.02

\(-\pi/2\)

\(^0T_1\)

0.0

\(\theta_1+\pi\)

0.264

\(\pi\)

\(^1T_2\)

0.0

\(\theta_2-\pi/2-\arctan(0.245/0.06)\)

\(\sqrt{0.245^2+0.06^2}\)

0.0

\(^2T_3\)

0.0

\(\theta_3-\arctan(0.06/0.245)\)

0.06775

\(\pi/2\)

\(^3T_4\)

0.0

\(\theta_4+\pi/2\)

0.0

\(\pi/2\)

\(^4T_5\)

0.02895

\(\theta_5\)

0.0

\(\pi/2\)

\(^5T_\text{Flange}\)

0.0

\(\pi/2\)

0.0

0.0

\(^\text{Flange}T_\text{Tool, default}\)

0.0

0.0

0.15606

0.0

Modified

This set of parameters follows the modified Denavit-Hartenberg convention.

Transformation

\(\alpha\) [rad]

\(a\) [m]

\(\theta\) [rad]

\(d\) [m]

\(^\text{base}T_0\)

0.0

0.0

\(\theta_0\)

0.1035

\(^0T_1\)

\(-\pi/2\)

0.02

\(\theta_1+\pi\)

0.0

\(^1T_2\)

\(\pi\)

0.264

\(\theta_2-\pi/2-\arctan(0.245/0.06)\)

0.0

\(^2T_3\)

0.0

\(\sqrt{0.245^2+0.06^2}\)

\(\theta_3-\arctan(0.06/0.245)\)

0.0

\(^3T_4\)

\(\pi/2\)

0.06775

\(\theta_4+\pi/2\)

0.0

\(^4T_5\)

\(\pi/2\)

0.0

\(\theta_5\)

0.02895

\(^5T_\text{Flange}\)

\(\pi/2\)

0.0

\(\pi/2\)

0.0

\(^\text{Flange}T_\text{Tool, default}\)

0.0

0.15606

0.0

0.0