Glide
Attention
Specifications on this page are preliminary and subject to change.
Overview
The Glide is a passive teleoperation device that an operator moves to control a follower arm. The handle has a trigger, buttons, a joystick, and a vibration motor.
|
|
||||||||||||
Handle I/O
Feature |
Value |
|---|---|
Trigger |
Normalized position 0 (closed) to 1 (open); absolute position in rad |
Joystick |
2-axis, 0 to 4095 per axis |
Buttons |
5: 4 LED buttons and 1 joystick press |
Button LEDs |
Off, solid, or breathing modes; brightness 0 to 255 |
Vibration Motor |
Intensity 0 to 255 |
Controller Base
The controller base has three M12 connectors with different functions.
Coding |
Carries |
|---|---|
X Code |
Network |
A Code |
GPIO |
L Code |
Power |
The base also has the Glide’s power switch, a status LED, and a small screen that can display and manage the Glide’s state and configuration.