Arms

Attention

Specifications on this page are preliminary and subject to change.

WidowX Arms

The WidowX Core, Pro, and Heavy use the same joint layout, end effector, and controller base but differ in joint effort, payload, and reach.

WidowX Core arm WidowX Pro arm WidowX Heavy arm

Core

Pro

Heavy

Specification

Core

Pro

Heavy

Degrees of Freedom

6 + Gripper

Payload Capacity

2 kg

4 kg

6 kg

Weight

5.5 kg

6 kg

8 kg

Reach

0.790 m

1.114 m

Gripper Stroke

90 mm

Nominal Voltage

24 V

Peak Current

15 A

TBD

Communication

Ethernet

Glide

The Glide is a passive teleoperation device that an operator moves to control a follower arm. The handle has a trigger, buttons, a joystick, and a vibration motor.

Glide teleoperation device

WidowX AI

The WidowX AI is the previous-generation arm. Its specifications are kept for reference.