Cockpit

Attention

Specifications on this page are preliminary and subject to change.

Overview

The Cockpit is a rolling teleoperation stand that holds two Glides.

Cockpit with two Glides mounted

Cockpit

Mobility

Lockable caster wheels

Input Voltage

24 V

Compute

Raspberry Pi 5

Display

10” touchscreen

User Ports

RJ45 Ethernet