TOTL Workstation

Overview

For applications that demand significant onboard compute, such as training and running inference with learned policies, Trossen Robotics offers a pre-configured high performance desktop workstation, the TOTL (Top Of The Line) Workstation.

TOTL Workstation

Operating System

Ubuntu 24.04 LTS (preloaded)

Processor

Intel Core Ultra 9 285K (24 cores)

Graphics

NVIDIA GeForce RTX 5090, 32 GB

Memory

64 GB DDR5 5600 MHz

Storage

2 TB Gen5 M.2 SSD

Power Supply

1200 W ATX 3.1 / PCIe 5.1

Cooling

360 mm AIO CPU cooler with 7 ultra-quiet chassis fans

Expansion

Dual x16 PCI-Express expansion slots

Note

For login credentials, pre-installed software, and redeployment instructions, see TOTL Workstation.

Ports

Port

Count

Thunderbolt 5 (USB Type-C)

2

USB 3.2

10+

Front USB 3.0 Type-A

2

Front USB 3.1 Type-C

1

10 GbE Ethernet

2

Note

Specifications reflect the current pre-configured model and are subject to change by the manufacturer.