High Performance Laptop
Overview
For applications that demand significant onboard compute, such as training and running inference with learned policies, Trossen Robotics offers a pre-configured high performance laptop. The laptop is a Lenovo Legion Pro 7i Gen 10.
High Performance Laptop |
|
|---|---|
Operating System |
Ubuntu 24.04 LTS (preloaded) |
Processor |
Intel Core Ultra 9 275HX (24 cores) |
Graphics |
NVIDIA GeForce RTX 5090 Laptop GPU, 24 GB |
Memory |
64 GB DDR5 6400 MHz |
Storage |
2 TB Gen4 M.2 SSD |
Display |
16” QHD+ 240 Hz OLED |
Wireless |
WiFi 7 + Bluetooth 5.4 |
Battery |
99 Whr |
Ports
Port |
Count |
|---|---|
Thunderbolt 4 / USB 4 |
1 |
USB-C |
1 |
USB-A |
3 |
HDMI 2.1 |
1 |
2.5 GbE Ethernet |
1 |
Headphone / microphone combo jack |
1 |
Physical
Specification |
Value |
|---|---|
Dimensions |
14.33” x 10.86” x 0.86”-1.05” |
Weight |
5.67 lbs (2.57 kg) |
Keyboard |
Per-key RGB backlit |
Webcam |
5 MP with privacy shutter |
Audio |
4-speaker system |
Note
Specifications reflect the current pre-configured model and are subject to change by the manufacturer.