I/O Monitor
This menu allows the user to set and monitor the status of the controller’s I/O ports. There are three features:
- Output: Set digital or analog output.
- Monitor: Check the status of all inputs and outputs. The status of output ports cannot be modified.
- Simulation: Simulate the analog input for debugging and running the program.