LeRobot Installation Guide
Install LeRobot
On your computer:
Install Miniconda:
We use Miniconda to manage Python environments and dependencies. To install Miniconda, download the installer for your Linux operating system from the Miniconda Installation Guide.
Create and activate a fresh Conda environment for LeRobot:
conda create -y -n lerobot python=3.10 && conda activate lerobot
Clone LeRobot:
git clone -b trossen-ai https://github.com/Interbotix/lerobot.git ~/lerobot
Install LeRobot with dependencies for the Trossen AI arms (trossen-arm) and cameras (intelrealsense):
cd ~/lerobot && pip install --no-binary=av -e ".[trossen_ai]"
Note
If you encounter build errors, you may need to install additional dependencies
cmake,build-essential, andffmpeg libs. On Linux, run:sudo apt-get install -y \ build-essential \ cmake \ libavcodec-dev \ libavdevice-dev \ libavfilter-dev \ libavformat-dev \ libavutil-dev \ libswresample-dev \ libswscale-dev \ pkg-config \ python3-dev
For other systems, see: Compiling PyAV.
For Linux only (not Mac), install extra dependencies for recording datasets:
conda install -y -c conda-forge 'ffmpeg>=7.0'
Note
Installing
ffmpeg>=7.0using the above command usually providesffmpeg 7.Xcompiled with thelibsvtav1encoder. Iflibsvtav1is not available on your system (you can verify by runningffmpeg -encoders), you have two options:Any platform: Install a specific version of FFmpeg with conda:
conda install ffmpeg=7.1.1 -c conda-forge
- Linux only: Manually install FFmpeg build dependencies and compile FFmpeg from source with libsvtav1 support:
Refer to the official guides below:
After installation, confirm you’re using the correct FFmpeg binary with:
which ffmpeg