DH-Robotics RGI-14 Rotary Cobot Gripper

Characteristic Value
Gripping Force 10~35 N
Stroke 14mm
Rotation Torque 0.25 N·m
Weight 0.4 kg
Max. Rotation Speed 1500 deg/s
Opening / Closing 0.3 s/0.3 s
Communication Interface
Standard: Modbus RTU (RS485), Digital I/O
Optional: TCP/IP, USB2.0, CAN2.0A, PROFINET, EtherCAT
Nominal Voltage 24 V DC ± 10%
Nominal Current 1.1 A
Max Current 2 A
IP Rating IP 20
Recommended Operating Environment 0~40°C, < 85% RH
../../_images/rgi14.png
../../_images/rgi14drawing.png ../../_images/rgi14load.png ../../_images/rgi14base.png