DH-Robotics PGC 300 Collaborative Parallel Gripper

Characteristic Value
Gripping Force 40~300 N
Stroke 60mm
Gripping Weight 6 kg
Repeat Accuracy (Positioning) ± 0.03 mm
Opening / Closing 0.8 s/0.8 s
Weight 1.5 kg
Noise Emission < 50 dB
Communication Interface
Standard: Modbus RTU (RS485), Digital I/O
Optional: TCP/IP, USB2.0, CAN2.0A, PROFINET, EtherCAT
Nominal Voltage 24 V DC ± 10%
Nominal Current 0.25 A
Max Current 0.5 A
IP Rating IP 54
Recommended Operating Environment 0~40°C, < 85% RH
../../_images/pgc300.png
../../_images/pgc300drawing.png ../../_images/pgc300load.png ../../_images/pgc300base.png ../../_images/pgc300finger.png