DH-Robotics PGC 140 Collaborative Parallel Gripper

Characteristic Value
Gripping Force 40~140 N
Stroke 50mm
Gripping Weight 1 kg
Repeat Accuracy (Positioning) ± 0.03 mm
Opening / Closing 0.7 s/0.7 s
Weight 0.5 kg
Noise Emission < 50 dB
Communication Interface
Standard: Modbus RTU (RS485), Digital I/O
Optional: TCP/IP, USB2.0, CAN2.0A, PROFINET, EtherCAT
Nominal Voltage 24 V DC ± 10%
Nominal Current 0.25 A
Max Current 0.5 A
IP Rating IP 54
Recommended Operating Environment 0~40°C, < 85% RH
../../_images/pgc140.png
../../_images/pgc140drawing.png ../../_images/pgc140load.png ../../_images/pgc140base.png ../../_images/pgc140finger.png