DH-Robotics PGE-8 Slim Parallel Gripper

Characteristic Value
Gripping Force 2~8 N
Stroke 14mm
Gripping Weight 0.1 kg
Repeat Accuracy (Gripping) ± 0.3 N
Repeat Accuracy (Positioning) ± 0.02 mm
Opening / Closing 0.2 s/0.2 s
Weight 0.4 kg
Noise Emission < 40 dB
Communication Interface
Standard: Modbus RTU (RS485), Digital I/O
Optional: TCP/IP, USB2.0, CAN2.0A, PROFINET, EtherCAT
Nominal Voltage 24 V DC ± 10%
Nominal Current 0.4 A
Max Current 0.7 A
IP Rating IP 40
Recommended Operating Environment 0~40°C, < 85% RH
../../_images/pge8.png
../../_images/pge8drawing.png ../../_images/pge8load.png ../../_images/pge8base.png