DH-Robotics PGE-15 Slim Parallel Gripper

Characteristic Value
Gripping Force 15~50 N
Stroke 26mm
Gripping Weight 1 kg
Repeat Accuracy (Gripping) ± 0.3 N
Repeat Accuracy (Positioning) ± 0.02 mm
Opening / Closing 0.5 s/0.5 s
Weight 0.4 kg
Noise Emission < 40 dB
Communication Interface
Standard: Modbus RTU (RS485), Digital I/O
Optional: TCP/IP, USB2.0, CAN2.0A, PROFINET, EtherCAT
Nominal Voltage 24 V DC ± 10%
Nominal Current 0.4 A
Max Current 0.7 A
IP Rating IP 40
Recommended Operating Environment 0~40°C, < 85% RH
../../_images/pge50.png
../../_images/pge50drawing.png ../../_images/pge50load.png ../../_images/pge50base.png