ROS 1 Interface Operation
SLATE Base Node
The SLATE interfaces with ROS using the slate_base_node from the interbotix_slate_driver package.
Publishers
The slate_base_node publishes to the following topics:
odom- Type:
nav_msgs/Odometry - Description: The odometry of the base.
- Type:
battery_state- Type:
sensor_msgs/BatteryState - Description: Battery state information including present voltage and state of charge.
- Type:
Subscribers
The slate_base_node subscribes to the following topics:
cmd_vel- Type:
geometry_msgs/Twist - Description: Velocity commands
- Type:
Services
The slate_base_node provides the following service servers:
set_text- Type:
std_srvs/SetString - Description: Sets the text on the SLATE screen.
- Type:
set_motor_torque_status- Type:
std_srvs/SetBool - Description: If true, enables torque on the drive wheels. If false, disables torque on the drive wheels.
Note
Torque is enabled on the drive wheels by default.
- Type:
enable_charging- Type:
std_srvs/SetBool - Description: If true, enables charging via the contact charger.
- Type:
Parameters
The slate_base_node has the following parameters:
publish_tf:- Type: bool
- Description: Setting this to true publishes the odom->base_link TF following REP 105.
- Default:
false
odom_frame_name:- Type: string
- Description: The name of the odometry frame when publishing the odom->base_link TF.
- Default:
"odom"
base_frame_name:- Type: string
- Description: The name of the base_link frame when publishing the odom->base_link TF.
- Default:
"base_link"
Examples
The slate_base_node is designed to be controlled by other user-written nodes that publish to the cmd_vel topic or call the services provided by the slate_base_node.
Below are some examples of how to interact with the slate_base_node using ROS 1 command line tools.
Setting Parameters
You can set parameters for the slate_base_node when running it using the _param flag.
# Enable publishing of the odom->base_link TF
$ rosrun interbotix_slate_driver slate_base_node _publish_tf:=true
# Set the odometry frame name to "my_odom"
$ rosrun interbotix_slate_driver slate_base_node _odom_frame_name:="my_odom"
# Set the base frame name to "my_base"
$ rosrun interbotix_slate_driver slate_base_node _base_frame_name:="my_base"
Calling Services
You can call services provided by the slate_base_node using the rosservice call command.
# Disable charging
$ rosservice call /enable_charging std_srvs/SetBool "{data: false}"
# Set the lights to color BLUE
$ rosservice call /set_light_state interbotix_slate_msgs/SetLightState "{light_state: 4}"
# Set the text to "hello world" on the SLATE screen
$ rosservice call /set_text interbotix_slate_msgs/SetString "{data: 'hello world'}"
# Disable torque on the drive wheels
$ rosservice call /set_motor_torque_status std_srvs/SetBool "{data: false}"
Publishing Velocity Commands
You can publish velocity commands to the slate_base_node using the rostopic pub command.
-r 10 sets the publishing rate to 10 Hz.
Warning
These commands will move the base, so make sure the SLATE is in a safe location before running them.
Press Ctrl+C to stop the command at any time.
# Publish a velocity command to move forward
$ rostopic pub -r 10 /cmd_vel geometry_msgs/Twist "{linear: {x: 0.1, y: 0.0, z: 0.0}, angular: {x: 0.0, y: 0.0, z: 0.0}}"
# Publish a velocity command to rotate counter-clockwise
$ rostopic pub -r 10 /cmd_vel geometry_msgs/Twist "{linear: {x: 0.0, y: 0.0, z: 0.0}, angular: {x: 0.0, y: 0.0, z: 0.1}}"