Specifications

Packing List

  • 1x SLATE Robot
  • 1x Remote Controller
  • 1x Charging Plug
  • 1x Male-to-Male USB Type-A 3.0
  • 1x Aviation Plug to Screw Terminated VBAT, 12V

Specifications Overview

Dimensions 500mm L x 500mm W x 222mm H
Tread 392mm
Wheel Diameter 165mm
Weight 40kg
Suspension 2 wheel independent, with 4 support casters
Steering Mode Differential
Battery Capacity 24v 18Ah
Battery Type Lithium
Motor 2 x 350w hub motors
Maximum Speed 1.0m/s (3.6km/hr)
Turning Radius 0°
Payload Capacity 70kg
Safety Emergency Stop Switch

Major Dimensions

_images/dimensions.png