Specifications
This page contains specifications for the Trossen Arms.
WidowX AI
Overall Specifications
Specification |
Value |
|---|---|
Degrees of Freedom |
6 |
Payload Capacity |
1.5 kg |
Weight |
4kg |
Reach |
0.769m |
Nominal Voltage |
24 V |
Peak Current |
15 A |
Communication |
UDP over Ethernet |
Joint Limits
Joint |
Min Position [rad (deg)] |
Max Position [rad (deg)] |
Velocity [rad/s (deg/s)] |
Effort [N*m] |
|---|---|---|---|---|
Joint 0 |
-3.054 (-175) |
3.054 (175) |
3.375 (193) |
27 |
Joint 1 |
0 (0) |
3.14 (180) |
3.375 (193) |
27 |
Joint 2 |
0 (0) |
4.712 (270) |
3.375 (193) |
27 |
Joint 3 |
-1.57 (-90) |
1.57 (90) |
7.000 (400) |
7 |
Joint 4 |
-1.57 (-90) |
1.57 (90) |
7.000 (400) |
7 |
Joint 5 |
-3.14 (-180) |
3.14 (180) |
7.000 (400) |
7 |
Specification |
Value |
|---|---|
Max Finger Displacement [m] |
0.044 |
Max Gripping Force [N] |
\(\text{torque}_{6, \max} / \text{pitch raidus} = 3.0/0.00875 = 342.857\) |
Note
These effort limits are nominal values. The actual limits are computed with the following formula:
where \(\text{effort_nominal}\) is the nominal effort limit of a joint, \(\text{effort_correction}\) is the effort correction factor of this joint , and \(\text{effort}_\max\) is the actual effort limit of this joint.
The effort corrections can be retrieved with
trossen_arm::TrossenArmDriver::get_effort_corrections().
Workspace