DH-Robotics AG-145 Adaptive Parallel Gripper

Characteristic Value
Gripping Force 35~105 N
Stroke 145mm
Gripping Weight 2 kg
Repeat Accuracy (Positioning) ± 0.03 mm
Opening / Closing 0.7 s/0.7 s
Weight 1.3 kg
Noise Emission < 50 dB
Communication Interface
Standard: Modbus RTU (RS485), Digital I/O
Optional: TCP/IP, USB2.0, CAN2.0A, PROFINET, EtherCAT
Nominal Voltage 24 V DC ± 10%
Nominal Current 0.8 A
Max Current 1.5 A
IP Rating IP 54
Recommended Operating Environment 0~40°C, < 85% RH
../../_images/ag145.png
../../_images/ag145drawing.png ../../_images/ag145load.png ../../_images/ag145base.png ../../_images/ag145finger.png