Overview
Operating Modes
There are two operating modes the robot runs in: high-level and low-level. High-level operation allows for whole-body control like commanding velocities and orientations to the robot. Low-level operation allows for control over individual joints where the user can command position, velocities, and torques to each motor in each leg.