Handheld Controller Usage
Controller Overview
Button(s) | Action |
---|---|
Left Stick Forward/Backward | Move Forward/Backward or Prone Position |
Left Stick Left/Right | Sideways Movement or Yaw |
Right Stick Forward/Backward | Head Up/Down or Pitch |
Right Stick Left/Right | Turn Left/Right or Shake Head |
START | Set to Walking Mode |
SELECT | Set to Static Standing Mode |
L2 + A |
|
L2 + B | Damping state |
L2 + START |
|
Movement Modes
Mode | Description |
---|---|
Static Standing Mode | Use the joysticks to change the orientation of the robot. |
Walking Mode | Use the joysticks to make the robot walk. |
Obstacle Climbing Mode | The robot will walk with a higher gate, allowing it to better climb over obstacles. |