Specifications

This page lists the TRumi reference drawings and hardware specifications.

Reference Drawings

TRumi front orthographic view

TRumi (solo), front view.

TRumi dimensioned customer drawing

Dimensioned customer drawing (all dimensions in mm). Gripper 0 and Gripper 1 are geometrically identical.

Hardware Specifications

Item

Specification

Camera

GoPro HERO13 Black (supported configuration)

Lens mod

GoPro Ultra Wide Lens Mod

Field of view

177°

Trigger pull force

0.4 lb

Finger identifiers

Embedded multicolor identifiers, built into the finger mounts (see Markers and Identifiers)

Overall dimensions (max)

242.9 × 215.7 × 176.0 mm (see drawing)

Mass

~800 g

Configurations

Single gripper or bimanual (two grippers)

Output data formats

Zarr, MCAP

Note

The GoPro HERO13 Black with the Ultra Wide Lens Mod is the supported camera configuration. The pipeline’s camera intrinsics and tag detection are tuned for this setup.