Trossen Robotics Docs Home
Specifications
In-Depth CR-Series Arm Specifications
CR3
CR5
CR10
CR16
Whole Family Specifications
Controller Specifications
End Effector
Certifications
Getting Started
End Effector Selection
DobotStudio Pro
DobotSCStudio
I/O Interface
Modbus Interface
TCP/IP Protocol
Cobot Applications
Interbotix X-Series Manipulators Documentation
Specifications
CR5
Edit on GitHub
CR5
Product Weight
Maximum Payload
Working Radius
Rated Voltage
Repeatability
Communication
23kg
5kg
900mm
48VDC
±0.02mm
TCP/IP
Modbus
EtherCAT
WiFi