Specifications

Bill of Materials

  • 1x TRACER Robot Body
  • 1x Battery Charger (220VAC)
  • 1x Aviation Plug Male 4-Pin
  • 1x USB-to-CAN Module
  • 1x RC Transmitter
  • 1x USB-to-RS232 Module

Specifications Overview

Dimensions 660mm x 516mm x 163.5mm
Weight 30kg
Payload 100kg
Battery 24V15Ah (Upgradable to 24V30Ah)
Charging Time 2 hours
Power Supply Output 24V 5A
Operating Time (No Load) 4 hours
Communication CAN and Serial Interfaces
Maximum Speed (No Load) 1.6m/s
Maximum Climbable Obstacle Height (No Load) 10mm
Maximum Climbable Slope (No Load) 8°
Minimum Ground Clearance 30mm
Motors Two 150W Brushless Motors