Specifications
Bill of Materials
- 1x SCOUT MINI Robot Body
- 1x Battery Charger (220VAC)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
- 1x USB-to-RS232 Module
- 1x SCOUT MINI Omni Robot Body
- 1x Battery Charger (AC 220V)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
- 1x USB-to-RS232 Module
Specifications Overview
| Dimensions | 612mm x 580mm x 245mm |
| Weight | 26kg |
| Payload | 10kg |
| Operating Temperature | -20°C to 60°C |
| IP Rating | IP22 |
| Battery | 24V15Ah |
| Power Supply Output | 24V15A |
| Range (No Load) | 10km |
| Communication | CAN and Serial Interfaces |
| Maximum Speed (No Load) | 2.7m/s |
| Maximum Climbable Obstacle Height (No Load) | 70mm |
| Maximum Climbable Slope (No Load) | 30° |
| Minimum Ground Clearance | 115mm |
| Motors | Four 150W Brushless Motors |
| Dimensions | 612mm x 580mm x 245mm |
| Weight | 26kg |
| Payload | 20kg |
| Operating Temperature | -20°C to 60°C |
| IP Rating | IP22 |
| Battery | 24V15Ah |
| Power Supply Output | 24V15A |
| Range (No Load) | 10km |
| Communication | CAN and Serial Interfaces |
| Maximum Speed (No Load) | 1.3m/s |
| Maximum Climbable Obstacle Height (No Load) | 70mm |
| Maximum Climbable Slope (No Load) | 30° |
| Minimum Ground Clearance | 115mm |
| Motors | Four 150W Brushless Motors |