Specifications
Bill of Materials
- 1x SCOUT 2.0 Robot Body
- 1x Battery Charger (220VAC)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
- 1x USB-to-RS232 Module
Specifications Overview
| Dimensions | 930mm x 699mm x 349mm |
| Weight | 68kg |
| Payload | 50kg |
| Operating Temperature | 0°C to 40°C |
| IP Rating | IP22 (Upgradable to IP44 or IP64) |
| Battery | 24V30Ah (Upgradable to 24V60Ah) |
| Charging Time | 3.5 hours (30Ah) / 7 hours (60Ah) |
| Power Supply Output | 24V 15A |
| Range (No Load) | 15kg |
| Communication | CAN and Serial Interfaces |
| Maximum Speed (No Load) | 1.5m/s |
| Maximum Climbable Obstacle Height (No Load) | 150mm |
| Maximum Climbable Slope (No Load) | 30° |
| Minimum Ground Clearance | 135mm |
| Motors | Four 400W Brushless Motors |