Specifications
Bill of Materials
- 1x HUNTER SE Robot Body
- 1x Battery Charger (220VAC)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
- 1x USB-to-RS232 Module
Specifications Overview
| Dimensions | 820mm x 640mm x 310mm |
| Weight | 42kg |
| Payload | 50kg |
| Operating Temperature | -20°C to 60°C |
| Battery | 24V30Ah |
| Charging Time | 3 hours |
| Power Supply Output | 24V 15A |
| Range (No Load) | Up to 30km |
| Operating Time (No Load) | 2 to 3 hours |
| Communication | CAN Interface |
| Maximum Speed (No Load) | 4.8m/s |
| Maximum Climbable Obstacle Height (No Load) | 50mm |
| Maximum Climbable Slope (No Load) | 30° |
| Minimum Ground Clearance | 120mm |