AgileX HUNTER SE

_images/hunter_se.png

The AgileX Robotics HUNTER SE is an Ackermann front steering drive-by-wire chassis designed for the challenging conditions and speed requirements of urban roads. It features an ultra-compact design with speeds of 4.8m/s, and a max climbing grade of 30°. Thanks to its modular design and standard CAN interface, users can easily install and expand various autonomous system components to accomplish autonomous driving and commercial robot applications such as parcel delivery, unmanned logistics, and security.

What’s Here

  • Getting Started - These guides will walk you through the setup process for your HUNTER SE.
  • Operation - These guides will details concepts related to the operation of the HUNTER SE.
  • Specifications - Contains specification information for the HUNTER SE and related hardware.
  • Downloads - Downloadable content related to the HUNTER SE.