Specifications
Bill of Materials
- 1x HUNTER 2.0 Robot Body
- 1x Battery Charger (220VAC)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
- 1x USB-to-RS232 Module
Specifications Overview
| Dimensions | 9880mm x 745mm x 375mm |
| Weight | 70kg |
| Payload | 150kg |
| Battery | 24V30Ah (Upgradable to 24V60Ah) |
| Charging Time | 3.5 hours (30Ah) / 7 hours (60Ah) |
| Power Supply Output | 24V 15A |
| Range (No Load) | 22km (30Ah) / 40km (60Ah) |
| Communication | CAN and Serial Interfaces |
| Maximum Speed | 6km/h (Upgradable to 10km/h) |
| Maximum Climbable Obstacle Height (No Load) | 50mm |
| Maximum Climbable Slope (No Load) | 10° |
| Minimum Ground Clearance | 100mm |
| Motors | Four 400W Brushless Motors |