Specifications
Bill of Materials
- 1x BUNKER PRO Robot Body
- 1x Battery Charger (220VAC)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
Specifications Overview
| Dimensions | 1064mm x 845mm x 473mm |
| Weight | 150kg |
| Payload | 120kg |
| Operating Temperature | -20°C to 60°C |
| IP Rating | IP67 |
| Battery | 48V60Ah |
| Charging Time | 4.5 hours |
| Operating Time (No Load) | 3 hours |
| Communication | CAN Interface |
| Maximum Speed (No Load) | 1.5m/s |
| Maximum Climbable Obstacle Height (No Load) | 180mm |
| Maximum Climbable Slope (No Load) | 30° |
| Minimum Ground Clearance | 120mm |
| Motors | Two 1500W Brushless Motors |