Specifications
Bill of Materials
- 1x BUNKER MINI Robot Body
- 1x Battery Charger (220VAC)
- 1x Aviation Plug Male 4-Pin
- 1x USB-to-CAN Module
- 1x RC Transmitter
Specifications Overview
| Dimensions | 660mm x 584mm x 281mm |
| Weight | 54.8kg |
| Payload | 35kg |
| Operating Temperature | -20°C to 60°C |
| IP Rating | IP67 |
| Battery | 24V30Ah |
| Charging Time | 3 to 4 hours |
| Communication | CAN Interface |
| Maximum Speed (No Load) | 1.5m/s |
| Maximum Climbable Obstacle Height (No Load) | 115mm |
| Maximum Climbable Slope (No Load) | 30° |
| Minimum Ground Clearance | 65mm |