Modbus
Modbus Overview
The Modbus module. The robot serves as Modbus master. This menu is used to connect Modbus slave.

No. | Description |
---|---|
1 | Click to hide the panel, and click Modbus on the right toolbar to restore it. |
2 | Click to connect Modbus slave. See Connecting to the Modbus Slave for details. |
3 | Click to fold the control panel, and click again to unfold the panel. |
4 | Display register information of connected slaves. |
Connecting to Modbus Slave

- Slave IP: IP address of Modbus device.
- Port: Port number of Modbus communication.
- Slave ID: Slave device ID.
- Function: Select the function type of the slave device.
- Address/Quantity: Address and number of registers.
- Scanning rate: Time interval of scanning the slave station by the robot arm.