Specifications

Bill of Materials

  • 1x BUNKER Robot Body
  • 1x Battery Charger (220VAC)
  • 2x Aviation Plug Male 4-Pin
  • 1x USB-to-CAN Module
  • 1x RC Transmitter
  • 1x USB-to-RS232 Module

Specifications Overview

Dimensions 1023mm x 778mm x 400mm
Weight 150kg
Payload 70kg
Operating Temperature -20°C to 60°C
IP Rating IP54
Battery 48V30Ah (Upgradable to 40V60Ah)
Charging Time 6 to 7 hours
Operating Time (No Load) 2 hours (30Ah), 4 hours (60Ah)
Range (No Load) 10km
Communication CAN Interface
Maximum Climbable Obstacle Height (No Load) 170mm
Maximum Climbable Slope (No Load) 36°
Minimum Ground Clearance 90mm
Motors Two 650W Brushless Motors